For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
VHMO 90 - Locking screw with hexagon socket
Bill of material
VHMO 90-48
DES
Identifier
VHMO 90-48
PRES
Pressure
PN 400 bar
G
Thread G
M 48 x 2
D
Diameter D
55 mm
I
Length I
21.5 mm
L1
Length L1
28.0 mm
SW
Width across flats SW
24 mm
OR
O-ring OR
44.6 x 2.9 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.